Download document () of 20

N202-100-BL

Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N202-100-BL
UPC
037332157355
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
2.6 lb
Compliances
RoHS
REACH
IEEE Certified
Certifications
cUL Listed
UL Listed
Global Catalog
N202-100-BL
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N202-100-BL, 100-ft. (30.5 m) Blue Cat6 Solid Conductor Patch cable
System Requirements
PoE
Cat6
IEEE Standards Supported
802.3at
802.3an
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
Solid Conductor 4 Pair Cable for long distance patch runs
High-quality copper wire and a shortened body plug design
Meets Category 6 cabling standards
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
PoE
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
100 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification