Download document () of 20

BHDBT-K-SI

HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT-K-SI
UPC
037332187079
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
1.01 lb
Compliances
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
0% TO 85% RH, Non-Condensing
Relative Humidity
0-85% non-condensing
Storage Humidity Range
0% TO 85% RH, Non-Condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Product Features
EDID Compatible
IR Remote Extension Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
RS-232 Serial Extension Support
TAA Compliant
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Allows you to control a Blu-ray™ player from a remote monitor
Controls RS-232 serial devices at baud rates up to 115 Kbps
Extends a 1080p @ 60 Hz signal up to 230-ft. (70.1 m)
Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 130-ft. (39.62 m)
Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DB9 (MALE)
HDMI (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
HDBaseT
IR
Cat5/5e
Cat6
HDMI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Mounting Details
Wallmount
LED Indicators
GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
4K/30
Extender Style
Box
Extension Method
HDBaseT
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.