Download document () of 20

P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Superior molded cables with foil-shielding for maximum EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series serial cable
Catalog Number
P520-006
UPC
037332012388
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.49 lb
Compliances
RoHS
Global Catalog
P520-006
Product Type
Serial cable

Product specifications

Relative Humidity
0-90% non-condensing
Color
Gray
Cable Jacket Color
Gray
Connector type
Serial
SideA Connector1
DB9 (MALE)
SideB Connector1
DB9 (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Technology
Serial
Cable Type
Passive
Connector group
DB9
Connector
DB9 (male)
DB9 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.