Download document () of 20

USA-19HS

Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
USA-19HS
UPC
672603000413
Product Length/Depth
3.07 in
Product Height
0.95 in
Product Width
1.63 in
Product Weight
0.077 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Certifications
EN 55024
EN 55032
Product Type
Adapter

Product specifications

Device Compatibility
Printer
Router
Scanner
Color
Black
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Driver Required
TAA Compliant
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Supports data transfer speeds up to 230 Kbps to ensure reliable data transfers
Works with 32- and 64-bit Windows and macOS X (see model support page)
Detachable 3 ft. USB cable included
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
DB9 (MALE)
SideB Connector3
DB9 (MALE)
Host Connector
USB A (MALE)
Technology

USB
Cable Length
Up to 4ft (up to 1M)
Number of Ports
2
Total Number of Ports
2
Cable Compatibility
DB9 (Female)
Cable Outer Diameter (OD)
3.8mm
TAA Compliance
Yes
Wire Gauge (AWG)
28
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
DB9 (male)
USB A (male)

Export product specification