USB to Serial Adapter Cable (USB-A to DB25 M/M), 5 ft. (1.52 m)
| Product Name |
Eaton Tripp Lite series USB adapter
|
| Catalog Number |
U209-005-DB25
|
| UPC |
037332184757
|
| Product Length/Depth |
4.8 in
|
| Product Height |
1.7 in
|
| Product Width |
4.7 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
CE Marked REACH WEEE Directive FCC Compliant |
| Product Type |
USB adapter
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Product Highlights |
Compatible with Windows, Mac and Linux computers, and Android tablets / phones (See System Requirements)
Need drivers? Click on the Support Page link on the left 5 ft. cable length No external power is required |
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
DB9 (MALE)
|
| SideB Connector2 |
DB25 (MALE)
|
| SideB Connector3 |
DB9 (MALE)
|
| Host Connector |
USB A (MALE)
|
| Technology |
USB Serial |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
VGA |