Download document () of 20

U024-010

USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-010
UPC
037332116543
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.23 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U024-010
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 86% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Extend distances of USB 2.0 cables with this extension cable
Gold plated connectors provide superior conductivity
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/24 AWG data lines
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A

Export product specification