Download document () of 20
We make what matters work*

U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

  • Link multiple USB devices to 1 computer with ultra-compact hub
  • All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
  • Includes a 2.6-ft. (0.79 m) USB-A to Micro-B USB 2.0 Cable
  • Meets or Exceeds USB 2.0 Specifications
  • Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)

Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.

Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?

  • Expanded device capacity without sacrificing speed or reliability.
  • Cross‑platform compatibility with Windows, macOS, Chrome OS and Linux.
  • Durable construction for both office and industrial environments.
  • Future‑ready performance with support for Thunderbolt 4, USB-C and legacy USB devices.

Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U222-004-R
UPC
037332118127
Product Length/Depth
5.1 in
Product Height
1 in
Product Width
4 in
Product Weight
0.05 lb
Compliances
REACH
WEEE Directive
FCC Compliant
RoHS
Certifications
NOM
Global Catalog
U222-004-R
Product Type
Hub

Product specifications

Type
Hub
Charging Ports Details
Any of the 4 ports
Color
Black
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Product Features
USB Charging
USB Specification
USB 2.0 (up to 480 Mbps)
Package contents
USB-A to Micro-B USB 2.0 Cable, 2.6-ft. (0.79 m)
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
U222-004-R USB2.0 4-Port Ultra-Mini Hub
Plug Color
Blue
White
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 2.0
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Charging AMPS per port
1.5 A
Technology
USB 2.0 (High Speed)
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Number of Ports
4
Number of USB Hub Ports
4
Number of Monitors Supported
0
Data Ports Details
USB-A - USB 2.0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.