Download document () of 20

UR022-003

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR022-003
UPC
037332179432
Product Length/Depth
7 in
Product Height
0.25 in
Product Width
4.8 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
UR022-003
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Universal, Reversible "A" connector allows plugging in any direction
3-ft. (0.91 m), USB 2.0, A/B Peripheral device cable
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB A reversible (male)
USB B (male)

Export product specification