USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB-A (F/F), 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U024-003-5P-PM
|
| UPC |
037332191113
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS
|
| Global Catalog |
U024-003-5P-PM
|
| Product Type |
Cable
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 83% RH, Non-Condensing
|
| Cable Jacket Color |
Black
|
| Connector Style |
Straight
|
| Product Highlights |
5-pin PCB header connects to computer’s motherboard
Corrosion-resistant gold-plated contacts Backward compatible with previous USB generations Supports data transfer speeds up to 480 Mbps USB-A port attaches with included screws |
| SideA Connector1 |
5 PIN IDC (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Type |
Passive
|