Download document () of 20

B203-101-PNP

1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164.04 ft. (50M), TAA

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B203-101-PNP
UPC
037332185211
Product Length/Depth
6.5 in
Product Height
2.2 in
Product Width
7.2 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
WEEE Directive
FCC Compliant
REACH
EAC
Certifications
NOM
Global Catalog
B203-101-PNP
Product Type
USB over Cat extender

Product specifications

Relative Humidity
20 to 90% RH, Non-Condensing
Color
Black
Connector Plating
Nickel
Product Features
TAA Compliant
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Includes a transmitter with USB cable and a 1-port receiver
Plug-and-play functionality; no software or drivers required
Extends USB data transfer up to 164 ft. over Cat5/Cat6 cable
Works with Windows®, Mac® and Chromebook™ computers
Supports data transfer rates up to 480 Mbps
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (FEMALE)
USB A (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Material
PVC
Recommended Category Cable
Cat6
Connector
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.