Download document () of 20

U022-010

USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

  • Meets or exceeds USB 2.0 specifications
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
  • Gold-plated connectors provide superior conductivity

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-010
UPC
037332100023
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.23 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U022-010

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
10 Foot
Cable Type
Passive
Cable Length Range
9 – 14ft (2 - 4M)

Export product specification