Download document () of 20

B202-150

1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B202-150
UPC
037332157454
Product Length/Depth
1.3 in
Product Height
6.1 in
Product Width
4.8 in
Product Weight
0.14 lb
Compliances
TAA Compliant
Global Catalog
B202-150
Product Type
USB over Cat extender

Product specifications

Relative Humidity
20 to 90%
Color
Black
Product Features
TAA Compliant
Product Highlights
Bus-powered; no external power supply required
Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
Uses readily available Cat5/Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB A (FEMALE)
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Connector
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.