Download document () of 20

U022-006

USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-006
UPC
037332100016
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.16 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U022-006
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Meets or Exceeds USB 2.0 Specifications
Gold plated connectors provide superior conductivity
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Wire Gauge (AWG)
28/24
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A
USB B (male)
USB A (male)

Export product specification