Secure KVM Switch, 8-Port, Single Head, DVI to DVI, NIAP PP4.0, Audio, CAC, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series NIAP secure KVM switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B002-DV1AC8-N4
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332274328
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                8.69 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.76 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                6.3 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                NIAP PP4.0  
                                        RoHS CE Marked UKCA FCC Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                NOM
                                             
                                         | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                (x8) GREEN / PORT SELECTION/CAC/EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Number Of Usb Ports | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                External power supply w/ NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.3A; Output: 12V 3A).  
                                        Owner’s manual (4) interchangeable power supply heads (US, UK, EU & Australia). B002-DV1AC8-N4 8-Port NIAP PP4.0-Certified DVI KVM Switch Owner's manual (4) interchangeable power supply heads (US, UK, EU and Australia). External power supply with NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A).  | 
                                    
| Common Access Card Support | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Computer with DVI and USB ports (USB 2.0 required for CAC support)  
                                        Computer and speakers with 3.5 mm stereo audio port (optional) DVI monitor Any major operating system Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                TAA Compliant  
                                        NIAP-Certified Secure  | 
                                    
| USB Specification | 
                                            
                                            
                                             USB 1.1 (up to 12 Mbps)  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Common Access Card (CAC) port supports biometric and other smart card readers  
                                        Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases Safely and securely switches between 8 isolated computers with different security levels Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches v4.0 Supports HD resolutions up to 2560 x 1600 @ 60 Hz for crystal-clear video  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             Pushbutton  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                DVI-I Dual-Link
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                DVI-I Dual-Link
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)  
                                        DVI-I DUAL LINK (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                DVI-I DUAL LINK (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                DVI-I DUAL LINK (FEMALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                USB B (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB A (FEMALE)  
                                        3.5MM (FEMALE)  | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                220 VAC  
                                        110 VAC 240 200 VAC 127 VAC 230 VAC 208 VAC 125 VAC 100 VAC  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                DVI  
                                        USB  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DVI
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                2560 X 1600 @ 60Hz
                                             
                                         |