Download document () of 20

P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Provides bandwidth for resolutions up to 2560 x 1600
  • For use with Dual or Single TMDS Link specified equipment
  • High Speed Digital Transmission to 9.9Gbps

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P560-006
UPC
037332120717
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
10 in
Product Weight
0.6 lb
Compliances
RoHS
Global Catalog
P560-006
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL LINK (MALE)
SideB Connector3
DVI-D DUAL LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
6 Foot
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.