2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included
| Product Name | 
                                                Eaton Tripp Lite series KVM switch
                                             | 
| Catalog Number | 
                                                B004-2DUA2-K
                                             | 
| UPC | 
                                                037332180322
                                             | 
| Product Length/Depth | 
                                                8.5 in
                                             | 
| Product Height | 
                                                4 in
                                             | 
| Product Width | 
                                                12.75 in
                                             | 
| Product Weight | 
                                                1.23 lb
                                             | 
| Compliances | 
                                                CE Marked  REACH RoHS FCC Compliant | 
| Global Catalog | 
                                                B004-2DUA2-K
                                             | 
| Number of ports | 
                                                2
                                             | 
| BTU Rating | 
                                                68.42
                                             | 
| LED Indicators | 
                                                (x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green)
                                             | 
| Material Of Construction | 
                                                Metal
                                             | 
| Operating Temperature Range | 
                                                32° to 122°F (0° to 50°C)
                                             | 
| Relative Humidity | 
                                                0-80% non-condensing
                                             | 
| Storage Temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Computer/Server Ports | 
                                                DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
                                             | 
| Daisy-Chainable Or Cascadable | 
                                                Daisychainable
                                             | 
| Number Of Monitors | 
                                                2
                                             | 
| Operating Temperature | 
 | 
| Number Of Users | 
                                                1
                                             | 
| CPU | 
                                                2
                                             | 
| Daisy-chain port | 
                                                No
                                             | 
| Firmware upgrade port | 
                                                No
                                             | 
| Key type | 
                                                Yes
                                             | 
| Max number of ports | 
                                                2
                                             | 
| Color | 
                                                Black
                                             | 
| Autoscan | Yes | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)  B004-2DUA2-K KVM Switch (x2) 6-ft. (1.83 m) DVI-D Dual Link / USB KVM Cable Kits Owner's Manual (x2) 6-ft. (1.83 m) DVI-D Dual Link Cables | 
| System Requirements | 
                                                Two DVI monitors capable of supporting the highest resolution out of any computer in the installation  USB port (x2) DVI ports USB keyboard and mouse Compatible with all major operating systems; Windows, Mac, Linux and Sun | 
| Product Features | 
                                                Extended Mode  Mirror Mode TAA Compliant Daisychainable | 
| Computer Keyboard And Mouse Interface | 
                                                USB
                                             | 
| Computer Monitor Interface | 
                                                DVI-I Dual-Link
                                             | 
| SideA Connector1 | 
                                                DVI-I DUAL LINK (FEMALE)
                                             | 
| SideB Connector1 | 
                                                DVI-I DUAL LINK (FEMALE)  USB B (FEMALE) | 
| SideA Connector2 | 
                                                USB B (FEMALE)
                                             | 
| SideB Connector2 | 
                                                USB A (FEMALE)
                                             | 
| SideA Connector3 | 
                                                3.5MM (FEMALE)
                                             | 
| SideB Connector3 | 
                                                3.5MM (FEMALE)  DVI-I DUAL LINK (FEMALE) | 
| Voltage Compatibility (VAC) | 
                                                120 VAC  200 VAC 110 VAC 100 VAC 220 VAC 240 230 VAC 127 VAC 208 VAC | 
| SideB Connector4 | 
                                                RJ45 (FEMALE)
                                             | 
| Port Control | 
                                                Push Buttons, Hotkeys, OSD Mouse Switching  Push buttons, hotkeys, OSD mouse switching | 
| Pc/Server Connections | 
                                                DVI  USB | 
| Technology | 
                                                Stereo Audio  DVI USB 2.0 (High Speed) | 
| Autoscan Duration | 
                                                1-99 Seconds
                                             | 
| Max Supported Video Resolution | 
                                                2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
                                             | 
Support from Eaton