Line Interactive UPS with USB and 10 Outlets - 120V, 1440VA, 900W, 50/60 Hz, AVR, ECO Series, ENERGY STAR - Not for sale in California until further notice.
| Product Name | 
                                                Eaton Tripp Lite series ECO UPS
                                             | 
| Catalog Number | 
                                                ECO1500LCD
                                             | 
| UPC | 
                                                037332205162
                                             | 
| Product Length/Depth | 
                                                19.49 in
                                             | 
| Product Height | 
                                                14.53 in
                                             | 
| Product Width | 
                                                7.48 in
                                             | 
| Product Weight | 
                                                26.44 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class B ENERGY STAR certified | 
| Certifications | 
                                                NOM  UL 1778 CSA certified | 
| Global Catalog | 
                                                ECO1500LCD
                                             | 
Support from Eaton