 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA 5-15P input, 6ft cord, 1.5kW, 12A, 100-127V, 13 Outlets (13) 5-15R
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDUMH15-6
                                             | 
| UPC | 
                                                037332182883
                                             | 
| Product Length/Depth | 
                                                3.75 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                17.3 in
                                             | 
| Product Weight | 
                                                4.3 lb
                                             | 
| Compliances | 
                                                RoHS  TAA Compliant | 
| Certifications | 
                                                NOM  UL 60950-1 RETIE | 
| Form factor | 
                                                1U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA 5-15P
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Amperage Rating | 
                                                12A
                                             | 
| Electric current - max | 
                                                12
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-15R | 
                                                13
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Digital display reports total PDU output current in amps
                                             | 
| Output Receptacles | 
                                                5-15R
                                             | 
| Grounding options | 
                                                Rear grounding lug
                                             | 
| Minimum required rack depth | 
                                                7.5 in
                                             | 
| Outlet spacing | 
                                                Rear Side = 30.20mm
                                             | 
| Overload protection | 
                                                15A circuit breaker
                                             | 
| Recommended electrical service | 
                                                Single-phase 15A 100-127V service
                                             | 
| Receptacles | 
                                                5-15R
                                             | 
| Input Cord Length | 
                                                6 ft
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 12A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                100-127V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
                                             | 
| Output Capacity Details | 
                                                1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity); 12A max per outlet
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Product Highlights | 
                                                Local metered single phase 12A 100-127V PDU  1U horizontal rackmount, Digital current meter NEMA 5-15P input with 6ft / 1.8m line cord 13 NEMA 5-15R outlets (1 front / 12 rear) Reversible housing, 4.5 in / 11.4cm depth | 
| PDU Plug Type | 
                                                5-15P
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                100
                                             | 
| PDU Form Factor | 
                                                Horizontal (1U)
                                             | 
Support from Eaton