Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
| Product Name | 
                                                Eaton Tripp Lite series power cord
                                             | 
| Catalog Number | 
                                                P006-006-13RA
                                             | 
| UPC | 
                                                037332156471
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10.98 in
                                             | 
| Product Width | 
                                                7 in
                                             | 
| Product Weight | 
                                                0.374 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                PDU  UPS Monitor/HDTV Printer Computer Server | 
| Awg-Size | 
                                                18
                                             | 
| Cable Length | 
                                                6 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                10% to 85% RH
                                             | 
| Outer Cable Diameter | 
                                                7.8mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Wire Size (Awg) - Max | 
                                                0.82
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P006-006-13RA NEMA 5-15P to Right-Angle C13 Power Extension Cable, 6-ft. (1.83 m), Black
                                             | 
| Product Features | 
                                                Angled Plug
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                Adds 6-ft. (1.83 m) to your existing power connection to provide flexibility in placing devices  NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet Recommended for powering computers, printers and other compatible peripherals Ideal replacement for worn-out or missing computer power cord Right-angle C13 plug allows easier connection in confined or hard-to-reach spaces | 
| Plug Color | 
                                                White  Blue | 
| SideA Connector1 | 
                                                NEMA 5-15P
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13 - RIGHT ANGLE
                                             | 
| Voltage Rating | 
                                                125 VAC
                                             | 
Support from Eaton