Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA 5-15P input, 15 ft cord, 1.5kW, 12A, 100-127V, 36 Outlets (36) 5-15R
| Product Name |
Eaton Tripp Lite series metered outlet PDU
|
| Catalog Number |
PDUMV15-72
|
| UPC |
037332255839
|
| Product Length/Depth |
1.64 in
|
| Product Height |
72.47 in
|
| Product Width |
1.5 in
|
| Product Weight |
6.14 lb
|
| Compliances |
RoHS
FCC Class A TAA Compliant |
| Certifications |
NOM
UL 60950-1 RETIE |
| Form factor |
0U (Vertical)
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Mounting direction |
Vertical
|
| Material |
Aluminum
|
| Input connection |
NEMA 5-15P
|
| Cord length |
15 ft
|
| Amperage Rating |
12A
|
| Electric current - max |
12
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Number of Outputs 5-15R |
36
|
| Features |
Flex Center
|
| Front Panel LCD Display |
Digital meter reports PDU output current in amps
|
| Output Receptacles |
5-15R
|
| Overload protection |
15A circuit breaker
|
| Recommended electrical service |
Single-phase 15A 100-127V service
|
| Receptacles |
5-15R
|
| Input Cord Length |
15 ft
|
| Switch configuration |
Lighted on/off switch with integrated transparent saftey cover
|
| Amperage Rating Details |
Agency de-rated to 12A continuous
|
| Operating elevation |
0-10000 ft. (0-3000 m)
|
| Operating temperature range |
32° to 104°F (0° to 40°C)
|
| Output nominal voltage |
100-127V
|
| Relative humidity |
5% to 95% non-condensing
|
| Form Factors Supported |
Vertical
|
| Output Capacity Details |
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
|
| Storage temperature |
-22° to 122°F (-30° to 50°C)
|
| Product Highlights |
Digital ammeter for on-site real-time load monitoring helps prevent power overloads
15 ft. cord with NEMA 5-15P single-phase input connects to AC power source 72 in. 0U PDU with included mounting hardware installs in rack or under counter 36 NEMA 5-15R 100-127V outlets distribute AC power to connected equipment Lighted power switch with protective cover helps prevent accidental shutdowns |
| PDU Plug Type |
5-15P
|
| PDU Type |
Local metered
|
| PDU Input Voltage |
100
|
| PDU Form Factor |
Vertical (0U)
|
Support from Eaton