Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black
| Product Name | 
                                                Eaton Tripp Lite series power cord
                                             | 
| Catalog Number | 
                                                P006-010
                                             | 
| UPC | 
                                                037332164780
                                             | 
| Product Length/Depth | 
                                                0.1 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7.1 in
                                             | 
| Product Weight | 
                                                0.72 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Printer  Server UPS Monitor/HDTV Computer PDU | 
| Awg-Size | 
                                                18
                                             | 
| Cable Length | 
                                                10 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                10% to 65% RH
                                             | 
| Outer Cable Diameter | 
                                                7.8mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                10% to 65% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                0.82
                                             | 
| Cable Length Range | 
                                                9 – 14ft (2 - 4M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P006-010 NEMA 5-15P to C13 Computer Power Cable, 10-ft. (3.05 m), Black
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet  Recommended for powering computers, printers and other home/office peripherals NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA 5-15P
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                125 VAC
                                             | 
Support from Eaton