 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, L5-30P input, 10 ft cord, 2.9kW, 24A, 120V, 24 Outlets (24) 5-20R - Surge Protected
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDUMV30-ISO
                                             | 
| UPC | 
                                                037332255891
                                             | 
| Product Length/Depth | 
                                                4.21 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.17 in
                                             | 
| Product Weight | 
                                                13.96 lb
                                             | 
| Compliances | 
                                                RoHS  TAA Compliant | 
| Certifications | 
                                                UL Listed  IEC 62368-1 NOM RETIE UL 1449 UL 62368-1 CSA Std. C22.2 | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA L5-30P
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Electric current - max | 
                                                24
                                             | 
| Input voltage | 
                                                120
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-20R | 
                                                20
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Dual Two-digit LED current meters reports PDU output load in amps per bank
                                             | 
| Output Receptacles | 
                                                5-15/20R
                                             | 
| AC suppression joule rating | 
                                                3840
                                             | 
| AC suppression response time | 
                                                NM = 0 ns. CM = <1 ns
                                             | 
| EMI/RFI filtering | 
                                                40-80 dB
                                             | 
| AC suppression surge current rating | 
                                                60,000 amps
                                             | 
| Clamping voltage | 
                                                140
                                             | 
| Grounding options | 
                                                Rear grounding lug
                                             | 
| LED indicators | 
                                                Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
                                             | 
| Overload protection | 
                                                20A circuit breakers
                                             | 
| Protection type | 
                                                Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
                                             | 
| Recommended electrical service | 
                                                Single-phase 30A 120V service
                                             | 
| Receptacles | 
                                                5-15/20R
                                             | 
| Receptacle Color | 
                                                BLACK
                                             | 
| Immunity | 
                                                Conforms to IEEE 587 / ANSI C62.41
                                             | 
| Input Cord Length | 
                                                10 ft
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 24A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                120V
                                             | 
| Relative humidity | 
                                                5-95% non-condensing
                                             | 
| Form Factors Supported | 
                                                0U vertical rackmount
                                             | 
| Output Capacity Details | 
                                                2.88kW (120V) / 20A total capacity per bank; 16A max per 5-15/20R outlet
                                             | 
| Output Capacity (kW) | 
                                                2.88 kW
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Product Highlights | 
                                                3840 joules protect your valuable electronics against dangerous surges and spikes  Flexible installation options include 0U rack, under counter and on wall Digital ammeter for on-site load monitoring helps prevent power overloads Local metered PDU ideal for telecom, security, A/V and other small network applications 24 NEMA 5-15/20R outlets distribute AC power to connected equipment 20 NEMA 5-15/20R outlets distribute AC power to connected equipment | 
| PDU Plug Type | 
                                                L5-30P
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                120
                                             | 
| PDU Form Factor | 
                                                Vertical (0U)
                                             | 
Support from Eaton