Download document () of 20

P049-010

Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P049-010
UPC
037332140944
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH, Non-Condensing
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Server
Network Switch
PDU
UPS
Awg-Size
12
Cable Length
10 Foot
Number Of Conductors
3
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
9 – 14ft (2 - 4M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P049-010 C19 to 5-20P Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
Cable Jacket Material
PVC
Product Highlights
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Thick 12 AWG wire gauge manages high power levels required for larger equipment
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Plug Color
Black
SideA Connector1
NEMA 5-20P
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton