 
		
	
    
        
    
        
        
        
        
        
    
    
    2kW Single-Phase Local Metered PDU + ISOBAR Surge Suppression, 3840 Joules, 100-127V Outlets (12 5-20R, 2 5-15R), L5-20P/5-20P, 15 ft. (4.57 m) Cord, 1U Rack-Mount
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDUMH20-ISO
                                             | 
| UPC | 
                                                037332185709
                                             | 
| Product Length/Depth | 
                                                4.5 in
                                             | 
| Product Height | 
                                                2 in
                                             | 
| Product Width | 
                                                20 in
                                             | 
| Product Weight | 
                                                4.6 lb
                                             | 
| Compliances | 
                                                RoHS  TAA Compliant | 
| Certifications | 
                                                NOM  RETIE UL 1449 CAN/CSA C22.2 | 
| Form factor | 
                                                1U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Cord length | 
                                                15 ft
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Electric current - max | 
                                                16
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-15R | 
                                                2
                                             | 
| Number of Outputs 5-20R | 
                                                12
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Two digit current meter reports PDU output load in amps
                                             | 
| Output Receptacles | 
                                                5-15R  5-15/20R | 
| AC suppression joule rating | 
                                                3840
                                             | 
| AC suppression response time | 
                                                NM = 0 ns. CM = <1 ns
                                             | 
| EMI/RFI filtering | 
                                                40-80 dB
                                             | 
| AC suppression surge current rating | 
                                                60,000 amps
                                             | 
| Clamping voltage | 
                                                140
                                             | 
| Grounding options | 
                                                Rear grounding lug
                                             | 
| LED indicators | 
                                                Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
                                             | 
| Minimum required rack depth | 
                                                9.5 in
                                             | 
| Overload protection | 
                                                20A circuit breaker
                                             | 
| Protection type | 
                                                Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
                                             | 
| Recommended electrical service | 
                                                Single-phase 20A 100-127V service
                                             | 
| Receptacles | 
 | 
| Immunity | 
                                                Conforms to IEEE 587 / ANSI C62.41
                                             | 
| Input Cord Length | 
                                                15 ft
                                             | 
| Switch configuration | 
                                                No power switch
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 16A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                100-127V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
                                             | 
| Output Capacity Details | 
                                                2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per 5-15/20R outlet; 12A max per 5-15R outlet
                                             | 
| Output Capacity (kW) | 
                                                2.03 kW
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Product Highlights | 
                                                Reversible housing; 4.5in /11.4cm depth  Local Metered single phase 16A 120V PDU with ISOBAR Surge Suppression NEMA L5-20P input with 5-20P adapter; 15-ft. / 4.57 m line cord 1U Horizontal rackmount, Digital current meter 12 NEMA 5-20R outlets (rear), 2 5-15R outlets (front) 3840 Joule suppression rating, Diagnostic LEDs | 
| PDU Plug Type | 
                                                NEMA L5-20P  NEMA 5-20P 5-20P L5-20P | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                100
                                             | 
| PDU Form Factor | 
                                                Horizontal (1U)
                                             | 
Support from Eaton