Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black
| Product Name | 
                                                Eaton Tripp Lite series power cord
                                             | 
| Catalog Number | 
                                                P030-002-5
                                             | 
| UPC | 
                                                037332143280
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                9.98 in
                                             | 
| Product Width | 
                                                7.09 in
                                             | 
| Product Weight | 
                                                1.1 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                cUL Listed  UL Listed | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Server  Printer PDU Monitor/HDTV Router Network Switch UPS Computer | 
| Awg-Size | 
                                                18
                                             | 
| Cable Length | 
                                                2 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                20% to 80% RH
                                             | 
| Outer Cable Diameter | 
                                                7.7mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                20% to 80% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                0.82
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             | 
| Cable Jacket Rating | 
                                                FT2
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack, 2-ft. (0.61 m), Black
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter  Ideal replacements for worn-out or missing NEMA 5-15P to C13 power cables Recommended for powering servers, switches, routers and other network devices | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA 5-15P
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                125 VAC
                                             | 
Support from Eaton