Eaton Tripp Lite series switched PDU, 1PH, 0U, NEMA 5-15 input, 10ft cord, 1.44kW, 12A, 120V, 16 outlets (16) 5-15R
| Product Name | 
                                                Eaton Tripp Lite series switched PDU
                                             | 
| Catalog Number | 
                                                PDUMV15NETLX
                                             | 
| UPC | 
                                                037332205193
                                             | 
| Product Length/Depth | 
                                                2.65 in
                                             | 
| Product Height | 
                                                49 in
                                             | 
| Product Width | 
                                                2.19 in
                                             | 
| Product Weight | 
                                                7 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                UL 60950-1  CSA Std. C22.2 NOM | 
| Form factor | 
                                                0U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA 5-15P
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Amperage Rating | 
                                                12A
                                             | 
| Electric current - max | 
                                                12
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-15R | 
                                                16
                                             | 
| Features | 
                                                Flex Center
                                             | 
| SNMP | 
                                                Yes
                                             | 
| Front Panel LCD Display | 
                                                Digital LED display reports total PDU output current in amps
                                             | 
| Output Receptacles | 
                                                5-15R
                                             | 
| LED indicators | 
                                                16 LEDs display power on-off status for each output receptacle; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
                                             | 
| Network ports | 
                                                RJ45 Network port, RJ45 Console port; USB A supports a variety of Envirosense2 environmental monitoring and control options. See Accessories>Management Hardware section for more information about these modules.
                                             | 
| Recommended electrical service | 
                                                Single-phase 15A 120V service
                                             | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                10 ft
                                             | 
| Switch configuration | 
                                                Pushbutton control supports 180 degree Display Rotation and Scroll IP address functions; LX Platform Interface: Recessed rest switch for interface reboot and factory reset
                                             | 
| Communications Cable | 
                                                RJ45-to-DB9 configuration/console Access cable
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 12A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                120V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
                                             | 
| Output Capacity Details | 
                                                1.44kW (120V) / 12A total capacity; 12A max per outlet
                                             | 
| Storage temperature | 
                                                -22° to 140°F (-30° to 60°C)
                                             | 
| Network Speed | 
                                                100 Mbps (Fast Ethernet)  10 Mbps | 
| Product Highlights | 
                                                1.4kW 120V single-phase switched 0U PDU  16 individually controllable NEMA 5-15R outlets NEMA 5-15P input with 10-ft. (3 m) AC power cord Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature Digital ammeter for on-site load monitoring in real time | 
| PowerAlert Software | 
                                                LX Platform Interface: PowerAlert Device Manager
                                             | 
| SNMP Compatibility | 
                                                Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
                                             | 
| PDU Plug Type | 
                                                NEMA 5-15P  5-15P | 
| PDU Type | 
                                                Switched
                                             | 
| PDU Input Voltage | 
                                                120
                                             | 
| High Availability PDU Features | 
                                                Auto load shedding  Auto probe monitoring and reboot (included) | 
| PDU Form Factor | 
                                                Vertical (0U)
                                             | 
Support from Eaton