 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series managed PDU, 1PH, 0U, NEMA L5-20/5-20P input, 10 ft cord, 1.9kW, 16A, 120V, 24 Outlets (24) 5-20R, TAA
| Product Name | 
                                                Eaton Tripp Lite series managed PDU
                                             | 
| Catalog Number | 
                                                PDUMVR20NETLX
                                             | 
| UPC | 
                                                037332204141
                                             | 
| Product Length/Depth | 
                                                2.05 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.2 in
                                             | 
| Product Weight | 
                                                9.63 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                UL 60950-1  NOM CSA Std. C22.2 | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |