 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series basic PDU, 1PH, Dual Circuit, 0U, L5-20/5-20P input, 3.8kW, 16A, 120V, 40 Outlets (40) 5-20R
| Product Name | 
                                                Eaton Tripp Lite series basic PDU
                                             | 
| Catalog Number | 
                                                PDU40TDUAL
                                             | 
| UPC | 
                                                037332128409
                                             | 
| Product Length/Depth | 
                                                3.34 in
                                             | 
| Product Height | 
                                                70.24 in
                                             | 
| Product Width | 
                                                1.5 in
                                             | 
| Product Weight | 
                                                8.16 lb
                                             | 
| Compliances | 
                                                RoHS  CE Marked FCC Class A UKCA | 
| Certifications | 
                                                NOM  UL 60950-1 CSA Std. C22.2 | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Input connection | 
                                                5-20P, L5-20P
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |