NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail, TAA
| Product Name |
Eaton Tripp Lite series NetDirector rack console KVM switch
|
| Catalog Number |
B030-008-17-IP
|
| UPC |
037332194206
|
| Product Length/Depth |
26.77 in
|
| Product Height |
18.9 in
|
| Product Width |
1.73 in
|
| Product Weight |
26.01 lb
|
| Compliances |
RoHS
CE Marked FCC Class A TAA Compliant |
| Certifications |
CSA Std. C22.2
UL 60950-1 CSA C22.2. |
| Number of ports |
8
|
| Material Of Construction |
Metal; Plastic
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Computer/Server Ports |
(x8) HDMI FEMALE
|
| Input Current |
120V (0.26A) / 230V (0.17A)
|
| Number Of Monitors |
1
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
8
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
No
|
| Input current -max |
1 A
|
| Input frequency |
50/60Hz
|
| Key type |
Yes
|
| LCD monitor (in) |
17
|
| Max number of ports |
8
|
| Recommended electrical service |
100-250V
|
| Color |
Black
|
| Autoscan |
Yes |
| Package Contents |
C13 to NEMA 5-15P power cord
B030-008-17-IP NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch (2) USB 2.0 A/B cables, 6 ft. (2) High-speed HDMI cables, 6 ft. Owner’s manual |
| System Requirements |
Internet Explorer, Firefox, Mozilla, Safari, Chrome, Opera or Netscape browser with 128-bit encryption
Network transfer speed of 128 Kbps or higher Any major operating system DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java) P782-XXX-DH Series KVM Cable Kit for each connected computer or server Computer with available USB and HDMI or DVI* ports Pentium III 1 GHz processor |
| Input Nominal Voltage |
100 VAC
220 VAC 120 VAC 208 VAC 240 VAC 200 VAC 140 VAC 115 VAC 110 VAC 127 VAC 230 VAC |
| Product Features |
IP Remote Access
Console TAA Compliant |
| Network Speed |
1000 Mbps
|
| Product Highlights |
Supports video resolutions up to 1920 x 1080
Occupies just 1U of space in a rack-mountable, dual-rail drawer Works with all major operating systems and browsers Allows up to 64 authorized users and 32 concurrent remote log-ins Control computers/servers locally or via LAN, WAN or Internet |
| Port Control |
Push Buttons, Hotkeys, OSD, Remote Toolbar
Push buttons, hotkeys, OSD, remote toolbar |
| Pc/Server Connections |
USB
HDMI |
| Technology |
HDMI
DVI PS/2 |
| Autoscan Duration |
1 - 255 Seconds
|
| Power Consumption |
27.5 W
|
| Max Supported Video Resolution |
1920x1080@60Hz
|
Support from Eaton