TAA SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, 2U Rack/Tower, Network Card Options, LCD, USB, 6 Outlets
| Product Name | 
                                                Eaton Tripp Lite series SmartPro UPS
                                             | 
| Catalog Number | 
                                                SM1000RM2UTAA
                                             | 
| UPC | 
                                                037332152718
                                             | 
| Product Length/Depth | 
                                                23 in
                                             | 
| Product Height | 
                                                8.8 in
                                             | 
| Product Width | 
                                                18.5 in
                                             | 
| Product Weight | 
                                                35.4 lb
                                             | 
| Compliances | 
                                                FCC Class B  RoHS TAA Compliant | 
| Certifications | 
                                                UL 1778  CSA certified NOM | 
| Global Catalog | 
                                                SM1000RM2UTAA
                                             | 
| Battery replacement | 
                                                IMPORTANT BATTERY REPLACEMENT INFORMATION >  If your SM1000RM2UTAA UPS is equipped with a LCD front-panel screen, order Tripp Lite RBC24V-LCD (quantity 1) replacement battery;  If your SM1000RM2UTAA UPS is equipped with LED front-panel indicators, order Tripp Lite RBC92-2U (quantity 1) replacement battery
                                             | 
| Receptacle | 
                                                5-15R
                                             | 
| Topology | 
                                                Line-interactive
                                             | 
| Output power factor | 
                                                0.8
                                             | 
| Output nominal voltage | 
                                                110 / 120V
                                             | 
| Nominal Output Voltage | 
                                                110 / 120V
                                             | 
| Electric current - max | 
                                                9.2A
                                             | 
| Input nominal voltage | 
                                                120 VAC
                                             | 
| Noise level | 
                                                45 dBA maximum, front side 1m
                                             | 
| Relative humidity | 
                                                0-95% non-condensing
                                             | 
| Form factor | 
                                                Rackmount/Tower
                                             | 
| Rack size | 
                                                2U
                                             | 
| Package contents | 
 | 
| Phase (input) | 
                                                Single-phase
                                             |