2U UPS Replacement Battery Cartridge for select Tripp Lite UPS
| Product Name | 
                                                Eaton Tripp Lite series battery pack
                                             | 
| Catalog Number | 
                                                RBC24V-LCD
                                             | 
| UPC | 
                                                037332167491
                                             | 
| Product Length/Depth | 
                                                6 in
                                             | 
| Product Height | 
                                                2.6 in
                                             | 
| Product Width | 
                                                7.9 in
                                             | 
| Product Weight | 
                                                12.6 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                RBC24V-LCD
                                             | 
| Battery type | 
                                                12V 9AH
                                             | 
| Package contents | 
                                                Pre-assembled battery pack consisting of 2 12V batteries designed to fit select 24V rack-mount SmartPro and SmartOnline models
                                             |