 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 NEMA 5-15P inputs, 12 ft cord, 1.44kW, 12A, 120V, 8 Outlets (8) 5-15R, TAA
| Product Name | 
                                                Eaton Tripp Lite series ATS PDU
                                             | 
| Catalog Number | 
                                                PDUMH15AT
                                             | 
| UPC | 
                                                037332126658
                                             | 
| Product Length/Depth | 
                                                14.5 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                11 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                NOM  UL 60950-1 CSA certified | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Form factor | 
                                                1U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Amperage Rating | 
                                                12A
                                             | 
| Electric current - max | 
                                                12
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             |