Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black
| Product Name | 
                                                Eaton Tripp Lite series power cord
                                             | 
| Catalog Number | 
                                                P019-008
                                             | 
| UPC | 
                                                037332174536
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7.1 in
                                             | 
| Product Weight | 
                                                0.8 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                cUL Listed  UL Listed | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                UPS  PDU Network Switch Computer Server | 
| Awg-Size | 
                                                14
                                             | 
| Cable Length | 
                                                8 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                10% to 65% RH
                                             | 
| Outer Cable Diameter | 
                                                9.3mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                10% to 65% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                2.08
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P019-008 C15 Power Cord, 5-15P to C15, 8-ft. (2.43 m), Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet  NEMA 5-15P to C15 cable replaces or upgrades original manufacturer's power cord Recommended for powering PoE switches with high-wattage power supplies Thick 14 AWG wire gauge manages high power levels required for larger equipment | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA 5-15P
                                             | 
| SideB Connector1 | 
                                                IEC-320-C15
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton