Download document () of 20

P019-004

Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black

Power Cord Connects Equipment for Home or Office Use

This power cable features a NEMA 5-15P connector on one end and a IEC-320-C15 connector on the other. The 4 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

 

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P019-004
UPC
037332174543
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
UPS
Computer
Server
Network Switch
Awg-Size
14
Cable Length
4 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P019-004 C15 Power Cord, 5-15P to C15, 4-ft. (1.22 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
NEMA 5-15P to C15 cable replaces or upgrades original manufacturer's power cord
4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
Recommended for powering PoE switches with high-wattage power supplies
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C15
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton