DVI to VGA Video Adapter (DVI-A to HD15 M/F)
| Product Name | 
                                                Eaton Tripp Lite series video adapter
                                             | 
| Catalog Number | 
                                                P120-000
                                             | 
| UPC | 
                                                037332096876
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                0.25 in
                                             | 
| Product Width | 
                                                0.5 in
                                             | 
| Product Weight | 
                                                0.09 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                P120-000
                                             | 
| Type | 
                                                Video Adapter
                                             | 
| Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                DVI-A (MALE)
                                             | 
| SideB Connector1 | 
                                                HD15 (FEMALE)
                                             | 
| SideB Connector3 | 
                                                HD15 (FEMALE)
                                             | 
| Technology | 
                                                VGA / SVGA  DVI | 
| Features | 
                                                Flex Center
                                             | 
| Cable Length | 
                                                0 Foot
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             |