Download document () of 20

P510-010

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m)

Superior molded cables with foil-shielding for maximum EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P510-010
UPC
037332012340
Product Length/Depth
0.5 in
Product Height
8.5 in
Product Width
6.9 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P510-010
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
VGA/SVGA
Connector
VGA
Cable Length
10 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.