4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 1536p. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B114-004-R
|
| UPC |
037332014276
|
| Product Length/Depth |
9.9 in
|
| Product Height |
2.4 in
|
| Product Width |
5.7 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
REACH FCC Compliant CE Marked |
| Global Catalog |
B114-004-R
|
| Product Type |
Splitter
|
| Type |
Splitter
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
0-80% non-condensing
|
| Color |
Black
|
| Material |
Steel
|
| Connector Plating |
Nickel
|
| Connector type |
Video
|
| Product Features |
EDID Compatible
Cascadable Daisy-chainable / Cascadable |
| Package contents |
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A)
B114-004-R VGA/SVGA Video Splitter - 4 Port Owner's manual |
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 12 mm, positive pin, negative sleeve
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HD15 (MALE)
|
| Technology |
VGA / SVGA
VGA/SVGA |
| Features |
Flex Center
|
| Connector group |
VGA
|
| Connector |
HD15 (male)
HD15 (female) |
| AC Power Adapter Cord Length |
5 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
|
| BTUs |
6.1 BTU/Hr
|
| Daisy-chainable or Cascadable |
Cascadable
|
| Max Supported Video Resolution |
2048 x 1536 @ 60Hz
|
| Max. Distance (Between any 2 Units) |
246 ft. (75m)
|
| LED Indicators |
Green (Power)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Input x Output |
1 x 4
|
| Number of Ports |
4
|
| Power Consumption |
1.8 W
|
| Max Resolution |
1536p
|