Download document () of 20

P502-010

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

  • Made from mini-coaxial (RGB) and paired video wire
  • Gold-plated connectors and contacts for maximum conductivity
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Integral strain relief protects against cable stress and cracking
  • Supports video resolutions up to 2048 x 1536, including 1080p

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P502-010
UPC
037332146939
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
10 in
Product Weight
0.8 lb
Compliances
RoHS
Global Catalog
P502-010
Product Type
Cable

Product specifications

Type
Passive Cable
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
Coax
VGA / SVGA
VGA/SVGA
Connector
VGA
Cable Length
10 Foot
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.