Download document () of 20

U442-DOCK2-S

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 60W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK2-S
UPC
037332213488
Product Length/Depth
4.7 in
Product Height
0.6 in
Product Width
4.7 in
Product Weight
0.53 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Certifications
EN 55032
EN 55024
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your laptop or PC monitor on multiple displays to aid in multitasking and increase productivity
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Transfer data to and from a USB flash drive, Micro SD or SD/MMC memory card
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
  • Connect a microphone/headset to record a podcast or listen to music
Type
Docking Station
Audio Specification
Combo audio jack supports stereo audio
Audio Ports
3.5MM (FEMALE)
The VGA output does not support audio
HDMI and mDP ports can transmit audio from the host computer by selecting the desired output location in the computer's audio settings
3.5mm Combo Stereo Audio / Microphone Jack
Charging Ports Details
  • Charge the host computer via the 60W PD 2.0 charging port
  • Three USB-A ports share a combined 10 Watts (5V/2A)
  • One USB-A port can quickly charge mobile devices with up to 5V/1.5A (7.5W) of charging output
  • The other two USB-A ports share a maximum of 5 Watts (5V/1A)
Number of Charging Ports
4
Total Charging Watts
60
Device Compatibility
Monitor/HDTV
Laptop
Headphones
Chromebook
Computer
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum, PVC
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
1.5A
3A
Connector Color
Silver
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Mirror Mode
MST Support
Multi-Resolution Support
EDID Support
DisplayPort Alt Mode
Ethernet Support
Full Duplex Support
Remote Wakeup Support
Auto MDIX Support
Extended Mode
Suspend Mode Support
Battery Charging (5V/1.5A Port)
3D Video Supported
Bus Powered
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Network Speed
10 Mbps
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
Product Highlights
Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
Connects 2 displays at the same time for easy multitasking and increasing productivity
USB-C and USB-A hub ports allow connection of flash drives and other peripherals
Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
Provides 20V 3A (60W) power output for fast-charging large-capacity mobile devices
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:4:4
4:2:2
Plug Color
Blue
White
Power Source Type
Bus
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Tablet
Laptop
Smartphone
Portable Speaker
SideB Connector1
HD15 (FEMALE)
HDMI (FEMALE)
MINI DISPLAYPORT (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
MICRO SD (FEMALE)
SD (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
MINI DISPLAYPORT (FEMALE)
Displayport Specification
1.2
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
USB C (FEMALE)
Charging AMPS per port
3 A
1.5 A
Technology
HDMI
VGA / SVGA
Stereo Audio
USB 3.x
Cat5/5e
Cat6
DisplayPort
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
SideB Connectors6
3.5MM (FEMALE)
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Video Ports Details
  • DisplayPort 1.2
  • HDMI 1.4
  • HDCP 1.4
Data Transfer Rate
1 Gbps
5 Gbps
Supported Resolution
3840x2160 (4K)
1920x1080 (1080p)
Number of Ports
11
Number of USB Hub Ports
3
Ports
1
Power Consumption
5 W
Total Number of Ports
11
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • HDMI and mDP ports can transmit audio from the host computer by selecting the desired output location in the computer's audio settings
  • The VGA output does not support audio
Card Slots Details
  • Supports SD/SDHC/SDXC (Up to 128GB)
  • Supports SD 3.0 UHS-I including: SDR12 (12.5Mbs), SDR25 (25Mbps), SDR50 (50Mbps), DDR50 (50Mbps), and SDR104 (104Mbps)
  • Maximum writing speed up to 70Mbps, maximum reading speed 90Mbps
  • Supports MultiMediaCard (MMC) Specification
  • Memory Card slots (SD and MicroSD) cannot be used simultaneously
Extended Mode Details
  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz
  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)
  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Mirror Mode Details
  • HDMI 4K x 2K (3840 x 2160) @ 30 Hz
  • Mini DisplayPort 4K x 2K (3840 x 2160) @ 30 Hz
  • VGA 1080P (1920 x 1200) @ 60 Hz
  • 1x Mini DP (1080p @ 30 Hz maximum) + 1x HDMI (4K @ 30 Hz maximum)
  • 1x Mini DP (1080P @ 30 Hz maximum) +1x VGA (1080P @ 60 Hz maximum)
  • Only two video outputs can be used at the same time. If attempting to use all three ports at once the unit will not function properly.
  • When two video outputs are connected to a Mac OS host computer that does not support Multi Stream Transport (MST) Mode, only the mDP output will be detected
  • When two video outputs are connected and the resolution of one monitor is higher than the other, the other monitor may have no output due to a lack of bandwidth due to a total video bandwidth of 10.8G
Ports Detail
Connect to a Gigabit Ethernet network using Gigabit Cat5/Cat5e/Cat6 cabling
Resolutions Supported
  • Mini DisplayPort: 3840 x 2160 (4K x 2K) @ 30Hz
  • HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
  • VGA: 1920 x 1200 (1080p) @ 60Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
17.1 BTU/Hr
Max Supported Video Resolution
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Card Slots
MICRO SD (FEMALE)
SD (FEMALE)
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
HDMI (FEMALE)
MINI DISPLAYPORT (FEMALE)
Video Ports
DisplayPort 1.2
HDCP 1.4
HDMI 1.4
HDMI (FEMALE)
HD15 (FEMALE)
MINI DISPLAYPORT (FEMALE)
USB Power Delivery (PD) Charging Specification
2
SD Card Specification
SD
Micro SD

Export product specification