Download document () of 20

P568-003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

  • Supports Ultra High Definition (UHD) 4K video resolutions
  • High Speed HDMI and HDCP compliant
  • Premium double-shielded digital audio/video cable
  • Gold-plated connectors provide optimal signal transfer
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-003
UPC
037332160911
Product Length/Depth
0.1 in
Product Height
9.1 in
Product Width
6.9 in
Product Weight
0.17 lb
Compliances
REACH
RoHS
Global Catalog
P568-003
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
3D Video Supported
EDID Compatible
Consumer Electronics Control (CEC) Supported
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
3 Foot
Cable Outer Diameter (OD)
6.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.