4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz
| Product Name |
Eaton Tripp Lite series audio adapter
|
| Catalog Number |
P130-000-AUDIO
|
| UPC |
037332193193
|
| Product Length/Depth |
0.39 in
|
| Product Height |
4.7 in
|
| Product Width |
1.97 in
|
| Product Weight |
0.13 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P130-000-AUDIO
|
| Product Type |
Audio adapter
|
| Type |
Video Adapter
|
| Color |
Black
|
| HDCP Specification |
1.3
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
TOSLINK (MALE)
|
| SideB Connector3 |
HDMI (FEMALE)
3.5MM (FEMALE) |
| SideB Connector4 |
RCA (FEMALE)
|
| Technology |
HDMI
Stereo Audio Toslink / SPDIF Toslink/SPDIF |
| Features |
Flex Center
|
| Cable Length |
0 Foot
|
| Cable Length Range |
Up to 4ft (up to 1M)
|