Download document () of 20

P568-006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for heightened video quality
  • Gold-plated connectors provide the most optimal signal transfer between devices

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-006
UPC
037332122933
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Compliances
REACH
RoHS
Global Catalog
P568-006
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Support
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector
HDMI
Cable Length
6 Foot
Cable Outer Diameter (OD)
5.5 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
55mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.