Download document () of 20

P142-000-UP

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz

  • Use in tight spaces where cables would not ordinarily fit
  • Saves wear and tear on equipment ports and cable ends

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P142-000-UP
UPC
037332164698
Product Length/Depth
0.7 in
Product Height
1.6 in
Product Width
0.9 in
Product Weight
0.03 lb
Compliances
REACH
RoHS
Global Catalog
P142-000-UP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.