Download document () of 20

B118-002-UHD-2

B118-002-UHD-2-PDH

  • Expand the number of connected displays, up to 32, by cascading up to 3 levels of splitters together
  • Supports UHD resolutions up to 4K @ 60 Hz (3840 x 2160) for crystal-clear video
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Distributes A/V up to 15 ft. when used with 28 AWG HDMI cable

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-002-UHD-2
UPC
037332200648
Product Length/Depth
7.24 in
Product Height
2.16 in
Product Width
6.45 in
Product Weight
0.187 lb
Compliances
RoHS
WEEE Directive
FCC Compliant
CE Marked
REACH
Certifications
NOM
Global Catalog
B118-002-UHD-2
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 5-15P North America
BS 1363 UK
CEE 7/16 Schuko
AS/NZS 3112 Australia
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
HDR Support
TAA Compliant
EDID Compatible
Rackmountable
Daisy-chainable / Cascadable
3D Video Supported
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Features
Flex Center
AC Power Adapter Cord Length
4 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
Included Mounting Accessories
Yes
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Mounting Details
Yes
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
2
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.