Download document () of 20

P569-003-IND

High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connector, Black, 3 ft.

  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Built to protect HDMI audio/video and Ethernet applications in severe environments
  • IP68-rated cable resists dust and endure immersion in 1.5 m of water up to 60 min.*
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content

General specifications

Product Name
Eaton Tripp Lite series Industrial cable
Catalog Number
P569-003-IND
UPC
037332238436
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.223 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Global Catalog
P569-003-IND
Product Type
Industrial cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Industrial Grade
Ethernet Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
Latching or Gripping Connector
EDID Support
HDR Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
3 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.