Download document () of 20

P569-000-FF-IND

4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap

  • Built to protect high-speed HDMI audio/video applications in harsh environments
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.*
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series Industrial coupler
Catalog Number
P569-000-FF-IND
UPC
037332238443
Product Length/Depth
7.5 in
Product Height
1 in
Product Width
5 in
Product Weight
0.08 lb
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
P569-000-FF-IND
Product Type
Industrial coupler

Product specifications

Relative Humidity
10% to 90% RH
Color
Black
Product Features
Industrial Grade
TAA Compliant
IP68 Rated
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Protection Rating
IP68

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.