Download document () of 20

P569-006-2B-MF

High-Speed HDMI Extension Cable (M/F) - 4K 60 Hz, HDR, 4:4:4, Gripping Connector, 6 ft.

  • High-grip HDMI plug maintains constant A/V signal without accidental disconnections
  • 6 ft. extension cable allows great flexibility in placing HDMI sources and displays
  • Shares Ethernet data connectivity between Web-capable devices without separate cable
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-006-2B-MF
UPC
037332237750
Product Length/Depth
9.5 in
Product Height
0.75 in
Product Width
7 in
Product Weight
0.3 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
P569-006-2B-MF
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Beige
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Beige
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
Latching or Gripping Connector
EDID Support
Ethernet Support
HDR Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification