Download document () of 20

P569-012-IND2

High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connectors, Black, 12 ft.

  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Built to protect HDMI audio/video and Ethernet applications in severe environments
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • IP68-rated ends resist dust and endure immersion in 1.5 m of water up to 60 min.*

General specifications

Product Name
Eaton Tripp Lite series Industrial cable
Catalog Number
P569-012-IND2
UPC
037332238511
Product Length/Depth
13 in
Product Height
0.75 in
Product Width
10 in
Product Weight
0.66 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Global Catalog
P569-012-IND2
Product Type
Industrial cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
EDID Support
HDR Support
Industrial Grade
3D Video Supported
Latching or Gripping Connector
Ethernet Support
EDID Compatible
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
12 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Protection Rating
IP68
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.