Download document () of 20

P566-012

HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m)

  • Supports high-def video resolutions up to 1920 x 1080 @ 60 Hz (1080p)
  • Supports a bandwidth up to 5 Gbps
  • Premium double shielded digital video cable protects against EMI/RFI noise
  • Gold plated connectors and contacts provide optimal signal transfer

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P566-012
UPC
037332181329
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.54 lb
Compliances
RoHS
Global Catalog
P566-012
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
HDMI (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
HDMI
DVI
Cable Length
12 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.