Download document () of 20

B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

  • Plug-and-play operation with no software required for easy, immediate installation
  • Switch source devices using buttons or included remote control
  • Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
  • Switches to next port when current device is powered off
  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-003-UHD-MN
UPC
037332189233
Product Length/Depth
2.3 in
Product Height
0.7 in
Product Width
3.2 in
Product Weight
0.12 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Global Catalog
B119-003-UHD-MN
Product Type
Video switch

Product specifications

Type
Switch
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
ABS
Product Features
IR Remote Extension Support
Consumer Electronics Control (CEC) Supported
Bus Powered
EDID Compatible
HDR Support
3D Video Supported
Color Depth
48-bit Deep color
Packaging Type
Box
Power Source Type
USB
Port Selection
Pushbutton
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
IR
HDMI
Features
Flex Center
BTUs
3.4 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
LED Indicators
Red (1, 2, 3)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Number of Ports
3
Power Consumption
1 W
Max Resolution
4K/30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.